??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOH TK-M05-003-01-S49F
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH TK-M05-003-01-S49F
VERF
Availability
Available
BC
Order code
BOH0013
TC
Artikelbezeichnung
BOH TK-M05-003-01-S49F
PX
Product view
51357_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.01800 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = M5, Dimension = Ø 5 x 12.5 mm, Interface = for switching amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Through-beam sensor, Beam characteristic = divergent, max. 2.5°, Light type = microSPOT-LED red light, Light spot size = Ø 10 mm at 100 mm, Range = 0...2 m, Connection = Cable with connector, M8x1-Female, 1 m, PUR, Housing material = Brass, nickel-plated, Material sensing surface = PMMA, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.